The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
47-10-502-10
Captive Screw, 10-32 Thread, Flare-in, Slotted Recess, Knurled Bright Knob
Specifications
Material
Stainless Steel
Finish
Natural
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
10-32
Head Style
Slotted Recess
Installation
Flare-in
Series
Styled Knob
Min. Outer Panel Thickness (mm)
1.50
Max Outer Panel Thickness (mm)
3.20
Fastened Screw Projection (mm)
6.40
Unfastened Screw Projection (mm)
1.30
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
227
2026-03-12
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
44
2026-03-26
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB CANADA
43
2026-03-25
sales@steeves.ca
204.474.1239
DB Roberts Co.
Wilmington MA USA
14
2026-03-26
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
3
2026-03-02
mw@mwfasteners.com
1.514.955.7781
Nappco Fastener Company
Houston, TX USA
1
2026-03-03
southcoh@nappco.com
1.800.580.2521