The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, 6-32 Thread, Flare-in, Slotted Recess, Knurled Bright Knob
47-10-206-10
Captive Screw, 6-32 Thread, Flare-in, Slotted Recess, Knurled Bright Knob
Specifications
Material
Stainless Steel
Finish
Natural
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
6-32
Head Style
Slotted Recess
Installation
Flare-in
Series
Styled Knob
Min. Outer Panel Thickness (mm)
4.80
Max Outer Panel Thickness (mm)
6.40
Fastened Screw Projection (mm)
9.20
Unfastened Screw Projection (mm)
4.30
Samples
Samples Available
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Nappco Fastener Company
San Antonio, TX USA
738
2025-03-03
southcos@nappco.com
1.800.580.2521
Bisco Industries
Glendale Heights IL USA
25
2025-03-24
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
5
2025-03-22
sales@dbroberts.com
1.800.773.5388
f915902df61f765e62656a514a5d7c8d528ea19279285068e24b37eb79e6c2e6
3.147.195.139
please type in at least 2 letters...