44-99-222-73
Compression Latch, Self-Adjusting, Medium Size, Key Locking, Key Locking, 1.07-2.36mm Panel, 19.1-28.6mm Grip, Steel, Zinc Plated, Bright Chromate
| Material | Steel |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Access Restriction | Key Locking |
| Head Style | Locking |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 2.36 |
| Grip - Minimum (mm) | 19.10 |
| Grip - Maximum (mm) | 28.60 |
| Rotation | Type A - Turn Clockwise to Latch |
| Size Series | Medium Size |
| Pullup | 9.50 |
| Class | 14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches |
Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression