44-99-222-71
Compression Latch, Self-Adjusting, Medium Size, Key Locking, Key Locking, 1.07-2.36mm Panel, 3.2-9.5mm Grip, Steel, Zinc Plated, Bright Chromate
Material | Steel |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Key Locking |
Head Style | Locking |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 2.36 |
Grip - Minimum (mm) | 3.20 |
Grip - Maximum (mm) | 9.50 |
Rotation | Type A - Turn Clockwise to Latch |
Size Series | Medium Size |
Pullup | 6.30 |
Class | 14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches |
Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression
Write Your Own Review