The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
44-1-18-24
Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Slotted Flush Head, 0.8-6.4mm Panel, 19.1-28.6mm Grip, Stainless Steel, Passivated, Silver
Specifications
Material
Stainless Steel
Finish
Passivated
Access Restriction
Tool
Head Style
Slotted Flush
Grip - Minimum (mm)
19.10
Grip - Maximum (mm)
28.60
Rotation
Type A - Turn Clockwise to Latch
Size Series
Medium Size
Pullup
9.50
Class
14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches
Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
244
2026-04-01
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
100
2026-03-12
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
48
2026-03-28
sales@dbroberts.com
1.800.773.5388
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
10
2026-03-30
sales@aerospacesw.com
623.582.2779
TCH Sales Incorporated
Toronto ON Canada
5
2026-03-18
info@tchweb.com
1.416.299.0089
AIS INDUSTRIAL COMPONENTS
HK
2
2026-03-05
czxia@hkais.com
86.0755.83747600
Zygology Ltd
Oxford UK
2
2026-03-23
sales@zygology.com
+44 (0)1844 266020