38-206-12-16
Drive Rivet, Full Brazier Head, 4.8 mm (0.188 in)
| Material | Aluminum Alloy |
|---|---|
| Finish | Natural |
| Color/Appearance | Bright |
| Head Style | Full Brazier Head |
| Pin Material | Aluminum Alloy |
| Shank Diameter | 4.8 mm (0.188 in) |
| Class | 10/38 - Drive Rivets |
Create high-strength permanent bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation with just a hammer make Drive Rivets a great choice for field work.