The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Drive Rivet, Universal Head, 9.5 mm (0.375 in)
38-112-09-16
Drive Rivet, Universal Head, 9.5 mm (0.375 in)
Specifications
Material
Aluminum Alloy
Finish
Natural
Color/Appearance
Bright
Head Style
Universal Head
Pin Material
Aluminum Alloy
Shank Diameter
9.5 mm (0.375 in)
Class
10/38 - Drive Rivets
Create high-strength permanent bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation with just a hammer make Drive Rivets a great choice for field work.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
1000
2025-02-06
info@clancey.com
1.800.747.7405
M.W. Fasteners
Montreal QC Canada
295
2025-02-02
mw@mwfasteners.com
1.514.955.7781
Monroe Above Board Electronics
Garland TX USA
196
2025-02-12
abesales@askmonroe.com
1.800.453.1692
HI-TECH FASTENERS
FREDERICK MD USA
138
2025-02-13
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
123
2025-02-13
info@biscoind.com
1.800.323.1232
Praestmark A/S
Vedbaek / Denmark
5
2025-01-20
Sales@praestmark.dk
0045 38884400
4d6f98178ec2ac0eb211b74f5898bb161bf140f0d1dfdfdbf4f8d942f4747744
3.15.31.36
please type in at least 2 letters...