38-108-06-16
Drive Rivet, Universal Head, 3.2 mm (0.125 in)
Material | Aluminum Alloy |
---|---|
Finish | Natural |
Color/Appearance | Bright |
Head Style | Universal Head |
Pin Material | Aluminum Alloy |
Shank Diameter | 3.2 mm (0.125 in) |
Class | 10/38 - Drive Rivets |
Create high-strength permanent bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation with just a hammer make Drive Rivets a great choice for field work.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review