38-105-06-13

Drive Rivet, Universal Head, 4 mm (0.156 in)

Request a Quote
Specifications
Material Aluminum Alloy
Finish Natural
Color/Appearance Bright
Head Style Universal Head
Pin Material Passivated Stainless Steel
Shank Diameter 4 mm (0.156 in)
Class 10/38 - Drive Rivets

Create high-strength permanent bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation with just a hammer make Drive Rivets a great choice for field work.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Drive Rivet, Universal Head, 4 mm (0.156 in)

4c2796016ff3fdcb5628598429717fbb1ce8173f1a51691bddce4266d78d1ba5 13.58.245.201
please type in at least 2 letters...
Loading...