27-99-126-10
Compression Latch, Self-Adjusting, Miniature Size, No Restriction, Knurled Knob, 1.5-4.8mm Panel, 0.8-7.1mm Grip, Steel, Zinc Plated, Bright Chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Access Restriction | No Restriction |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 4.80 |
Grip - Minimum (mm) | 0.80 |
Grip - Maximum (mm) | 7.10 |
Rotation | Type B - Turn Counter-Clockwise to Latch |
Size Series | Miniature Size |
Pullup | 6.30 |
Class | 16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches |
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review