The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Miniature Size, Tool Locking, Slotted Recess, 1.5-4.8mm Panel, 0.8-7.1mm Grip, Steel, Zinc Plated, Bright Chromate
27-10-501-10
Compression Latch, Self-Adjusting, Miniature Size, Tool Locking, Slotted Recess, 1.5-4.8mm Panel, 0.8-7.1mm Grip, Steel, Zinc Plated, Bright Chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Access Restriction
Tool
Head Style
Slotted Recess
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
4.80
Grip - Minimum (mm)
0.80
Grip - Maximum (mm)
7.10
Rotation
Type A - Turn Clockwise to Latch
Size Series
Miniature Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Pullup
6.30
Class
16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Assembly Fasteners Inc.
Apopka FL USA
98
2024-09-16
sales@tropicfast.com
1-800-488-4777
Hardware Specialty Co
Marlboro MA USA
56
2024-09-16
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
25
2024-09-03
mw@mwfasteners.com
1.514.955.7781
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2024-09-16
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
7
2024-09-03
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
2
2024-09-16
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1
2024-09-16
info@biscoind.com
1.800.323.1232