The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Screw Retainer, Large Size, Stainless Steel, Passivated
17-6-1
Fast Lead Screw Retainer, Large Size, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Size Series
Large Size 17
Type
Retainer
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
All-West Components & Fasteners
AUBURN WA USA
4677
2024-11-19
southco@all-west.com
1.206.762.1875
DB Roberts Co.
Wilmington MA USA
3493
2024-11-18
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
2609
2024-11-18
sales@austinhardware.com
800-821-3520
Dean Lewis Associates
Hayward CA
1004
2024-11-20
sales@deanlewisassociates.com
510-785-9650
Monroe Above Board Electronics
Garland TX USA
357
2024-11-18
abesales@askmonroe.com
1.800.453.1692
HI-TECH FASTENERS
FREDERICK MD USA
270
2024-11-18
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
158
2024-11-18
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
140
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
CASH COMPONENTES
Sao Paulo SP Brasil
100
2024-10-23
info@cash.com.br
55.11.3974.8312
Clancey Company
Overland Park KS USA
100
2024-11-20
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
49
2024-11-20
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
38
2024-11-18
info@zinorm.de
+49 (0) 4102 677 12 0
Praestmark A/S
Vedbaek / Denmark
26
2024-10-25
Sales@praestmark.dk
0045 38884400
Marek Industrial, a.s.
Brno CZ
16
2024-11-06
info@marek.eu
+420 541 420 811
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
15
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Nappco Fastener Company
Houston, TX USA
8
2024-11-01
southcoh@nappco.com
1.800.580.2521