The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Screw, Large Size, Slotted Recess, 3.1mm (.12 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer
17-11-104-11
Fast Lead Screw, Large Size, Slotted Recess, 3.1mm (.12 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer
Specifications
Material
Steel
Finish
Zinc Plate, Chromate plus sealer
Head Style
Slotted Recess
Material Thickness
6.40
Max Outer Panel Thickness (mm)
3.10
Head Diameter
19.10
Size Series
Large Size 17
Length
19.10
Type
Screw
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
472
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
Austin Hardware & Supply, Inc.
Kansas City MO USA
200
2024-11-18
sales@austinhardware.com
800-821-3520
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
100
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
24
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
Parsons Aerocessories Limited
Stoney Creek ON CANADA
20
2024-10-28
sales@parsonsaero.com
1.905.664.6203
Bisco Industries
Glendale Heights IL USA
5
2024-11-22
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
Houston, TX USA
5
2024-11-01
southcoh@nappco.com
1.800.580.2521
Marek Industrial, a.s.
Brno CZ
2
2024-11-06
info@marek.eu
+420 541 420 811