The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Medium Size, Clip-on, Steel, Zinc Immersion Coating
17-10027-11
Fast Lead Receptacle, Medium Size, Clip-on, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Receptacle Style
Clip-on
Size Series
Large Size 17
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
All-West Components & Fasteners
AUBURN WA USA
4242
2024-04-26
southco@all-west.com
1.206.762.1875
Bisco Industries
Glendale Heights IL USA
1703
2024-04-25
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
672
2024-04-15
info@handy-fix.com.pl
0048221277890
Monroe Above Board Electronics
Garland TX USA
400
2024-04-26
abesales@askmonroe.com
1.800.453.1692
DB Roberts Co.
Wilmington MA USA
236
2024-04-25
sales@dbroberts.com
1.800.773.5388
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
136
2024-04-22
info@biotek.hu
+36-1-434-29-00
HI-TECH FASTENERS
FREDERICK MD USA
100
2024-04-25
sales@htfinc.com
1.800.466.1940
CASH COMPONENTES
Sao Paulo SP Brasil
100
2024-04-25
info@cash.com.br
55.11.3974.8312
Marek Industrial, a.s.
Brno CZ
91
2024-04-05
info@marek.eu
+420 541 420 811
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
35
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
8
2024-04-22
info@hardwarespecialty.com
1.508.481.8622