The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Medium Size, Flat, Weld, Stainless Steel, Passivated
17-10016-11
Fast Lead Receptacle, Medium Size, Flat, Weld, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Receptacle Style
Flat
Receptacle Type
Weld
Size Series
Large Size 17
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
940
2025-11-07
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
302
2025-12-05
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
300
2025-12-06
info@tchweb.com
1.416.299.0089
Shanghai Cico Industrial Co. Ltd
Shanghai China
70
2025-11-28
sales@sh-cico.com
86-021-54900086
Steeves Agencies Inc
Winnipeg MB CANADA
53
2025-11-13
info@steeves.ca
1.204.474.1239
Dean Lewis Associates
Hayward CA
50
2025-12-04
sales@deanlewisassociates.com
510-785-9650
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
48
2025-11-17
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
36
2025-11-24
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
9
2025-12-01
mw@mwfasteners.com
1.514.955.7781
Marek Industrial, a.s.
Brno CZ
6
2025-12-02
info@marek.eu
+420 541 420 811
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
5
2025-11-26
INFO@EVAN.COM.CN
86-21-68221637