The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Medium Size, Flat, Rivet, Stainless Steel, Passivated
17-10015-14
Fast Lead Receptacle, Medium Size, Flat, Rivet, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Receptacle Style
Flat
Receptacle Type
Rivet
Size Series
Large Size 17
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1573
2025-12-05
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1113
2025-11-07
sales@dbroberts.com
1.800.773.5388
Dean Lewis Associates
Hayward CA
596
2025-12-04
sales@deanlewisassociates.com
510-785-9650
Appian Fasteners
Belfast Northern Ireland UK
400
2025-12-04
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
76
2025-12-05
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
42
2025-11-13
info@steeves.ca
1.204.474.1239
Hardware Specialty Co
Marlboro MA USA
3
2025-11-24
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2025-11-17
info@global-dtech.com
+34 91 661 20 79