The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
17-10015-13
Fast Lead Receptacle, Medium Size, Flat, Rivet, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Receptacle Style
Flat
Receptacle Type
Rivet
Size Series
Large Size 17
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
17110
2026-04-16
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
3636
2026-04-13
salesmidwest@allegiscorp.com
1-866-378-7550
Aero Materiel AB
Jonkoping, Sweden
1000
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Clancey Company
Overland Park KS USA
880
2026-04-16
info@clancey.com
1.800.747.7405
HTF Inc
Frederick MD USA
348
2026-04-13
sales@htfinc.com
1.800.466.1940
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
264
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
242
2026-04-16
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
147
2026-03-25
sales@steeves.ca
204.474.1239
Zygology Ltd
Oxford UK
50
2026-03-23
sales@zygology.com
+44 (0)1844 266020
M.W. Fasteners
Montreal QC Canada
44
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Bisco Industries
Glendale Heights IL USA
29
2026-04-16
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
6
2026-04-06
info@hardwarespecialty.com
1.508.481.8622