The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Small Size, No Restriction, Knob, 3.2-10.3mm Grip, Steel, Zinc Plated, Bright Chromate
16-10-511-16
Compression Latch, Self-Adjusting, Small Size, No Restriction, Knob, 3.2-10.3mm Grip, Steel, Zinc Plated, Bright Chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Black
Access Restriction
No Restriction
Head Style
Knob Style
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
2.40
Grip - Minimum (mm)
3.20
Grip - Maximum (mm)
10.30
Rotation
Type A - Turn Clockwise to Latch
Size Series
Small Size
Pullup
7.10
Class
16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
28
2024-11-21
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
Houston, TX USA
4
2024-11-01
southcoh@nappco.com
1.800.580.2521
Steeves Agencies Inc
Winnipeg MB Canada
2
2024-10-30
info@steeves.ca
1.204.474.1239