12-90-101-10
Fast Lead Receptacle, Medium Size, Side-Mount Steel, Zinc Immersion Coating
| Material | Steel |
|---|---|
| Receptacle Style | Side-Mount |
| Size Series | Medium Size 12 |
| Type | Receptacle |
| Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review