The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Screw Retainer, Medium Size, Stainless Steel, Passivated
12-6-1
Fast Lead Screw Retainer, Medium Size, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Size Series
Medium Size 12
Type
Retainer
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
103526
2026-01-12
sales@aerospacesw.com
623.582.2779
Bisco Industries
Glendale Heights IL USA
33875
2026-01-16
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
25363
2026-01-17
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
4896
2026-01-05
sales@htfinc.com
1.800.466.1940
Shanghai Cico Industrial Co. Ltd
Shanghai China
4600
2025-12-29
sales@sh-cico.com
86-021-54900086
Hardware Specialty Co
Marlboro MA USA
1034
2026-01-13
info@hardwarespecialty.com
1.508.481.8622
Appian Fasteners
Belfast Northern Ireland UK
1016
2026-01-16
sales@appianfasteners.com
+44 (0) 2890 301 979
Shanghai Actech International Co Ltd
Shanghai CHINA
1000
2025-12-26
sales@shactech.com
86-21-61099378
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
392
2026-01-16
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
308
2026-01-08
info@handy-fix.com.pl
0048221277890
AIS INDUSTRIAL COMPONENTS
HK
300
2026-01-05
czxia@hkais.com
86.0755.83747600
TCH Sales Incorporated
Toronto ON Canada
230
2026-01-19
info@tchweb.com
1.416.299.0089
Astra Industrial Innovations
Johannesburg Gauteng South Africa
200
2026-01-13
sales@astraindustrial.co.za
0027.11.918.6696
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
31
2026-01-08
info@global-dtech.com
+34 91 661 20 79
Steeves Agencies Inc
Winnipeg MB CANADA
31
2026-01-16
sales@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
26
2026-01-19
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
17
2026-01-10
sales@deanlewisassociates.com
510-785-9650