The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
12-44-101-11
Fast Lead Receptacle, Medium Size, Press-In Steel, Zinc Plate, Bright chromate, plus sealer
Specifications
Material
Steel
Finish
Zinc Plate, Chromate plus sealer
Receptacle Style
Press-In
Receptacle Type
Press Fit
Size Series
Medium Size 12
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
20000
2026-07-07
sales@aerospacesw.com
623.582.2779
DB Roberts Co.
Wilmington MA USA
7784
2026-07-24
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
858
2026-07-20
sales@htfinc.com
1.800.466.1940
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
384
2026-06-29
sales@rhf.co.uk
+44 (0) 1614296066
Hardware Specialty Co
Marlboro MA USA
253
2026-07-20
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
141
2026-07-21
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB CANADA
71
2026-06-25
sales@steeves.ca
204.474.1239
M.W. Fasteners
Montreal QC Canada
64
2026-07-02
mw@mwfasteners.com
1.514.955.7781
Zygology Ltd
Oxford UK
50
2026-07-09
sales@zygology.com
+44 (0)1844 266020
Appian Fasteners
Belfast Northern Ireland UK
38
2026-07-17
sales@appianfasteners.com
+44 (0) 2890 301 979
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
19
2026-07-23
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
10
2026-07-07
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-07-24
info@zinorm.de
+49 (0) 4102 677 12 0