12-11029-11
Fast Lead Receptacle, Medium Size, Clip-on, U, Steel, Zinc Immersion Coating
| Material | Steel |
|---|---|
| Finish | Zinc Immersion Coating |
| Material Thickness | 5.50 |
| Receptacle Style | Clip-on |
| Receptacle Type | U |
| Size Series | Medium Size 12 |
| Type | Receptacle |
| Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.