The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Medium Size, Clip-on, U, Steel, Zinc Immersion Coating
12-11027-11
Fast Lead Receptacle, Medium Size, Clip-on, U, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Material Thickness
4.10
Receptacle Style
Clip-on
Receptacle Type
U
Size Series
Medium Size 12
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
6816
2024-10-14
info@hardwarespecialty.com
1.508.481.8622
HI-TECH FASTENERS
FREDERICK MD USA
577
2024-10-17
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
408
2024-10-17
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
329
2024-10-17
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
200
2024-10-17
sales@astraindustrial.co.za
0027.11.918.6696
All-West Components & Fasteners
AUBURN WA USA
172
2024-10-11
southco@all-west.com
1.206.762.1875
Zygology Ltd
Oxford UK
123
2024-10-02
sales@zygology.com
+44 (0)1844 266020
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
104
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
104
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
95
2024-10-17
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
74
2024-10-17
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
44
2024-10-17
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
44
2024-10-01
mw@mwfasteners.com
1.514.955.7781
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
19
2024-10-17
info@global-dtech.com
+34 91 661 20 79
Praestmark A/S
Vedbaek / Denmark
10
2024-09-26
Sales@praestmark.dk
0045 38884400
Nappco Fastener Company
San Antonio, TX USA
4
2024-10-01
southcos@nappco.com
1.800.580.2521