The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Medium Size, Flat, Rivet, Stainless Steel, Passivated
12-11020-13
Fast Lead Receptacle, Medium Size, Flat, Rivet, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Receptacle Style
Flat
Receptacle Type
Rivet
Size Series
Medium Size 12
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1555
2024-04-25
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
751
2024-04-25
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
159
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
109
2024-04-22
info@biotek.hu
+36-1-434-29-00
Parsons Aerocessories Limited
Stoney Creek ON CANADA
100
2024-04-26
sales@parsonsaero.com
1.905.664.6203
Dean Lewis Associates
Hayward CA
70
2024-04-16
sales@deanlewisassociates.com
510-785-9650
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
50
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
23
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
1
2024-04-05
info@marek.eu
+420 541 420 811