The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Medium Size, Clip-on, U, Steel, Zinc Immersion Coating
12-11017-11
Fast Lead Receptacle, Medium Size, Clip-on, U, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Material Thickness
2.80
Receptacle Style
Clip-on
Receptacle Type
U
Size Series
Medium Size 12
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
5967
2024-11-21
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
4878
2024-11-11
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
4691
2024-11-21
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
1200
2024-11-20
info@clancey.com
1.800.747.7405
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
1000
2024-11-18
sales@aerospacesw.com
623.582.2779
Allegis Corporation
Minneapolis MN USA / ON CANADA
730
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Monroe Above Board Electronics
Garland TX USA
464
2024-11-18
abesales@askmonroe.com
1.800.453.1692
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
424
2024-11-21
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
244
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
169
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
1
2024-11-21
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2024-11-14
info@global-dtech.com
+34 91 661 20 79