The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Medium Size, Flat, Weld, Stainless Steel, Passivated
12-11016-11
Fast Lead Receptacle, Medium Size, Flat, Weld, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Profile
Flush
Receptacle Style
Flat
Receptacle Type
Weld
Size Series
Medium Size 12
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
521
2024-11-11
Sales@ecph.com
1.800.442.3274
Monroe Above Board Electronics
Garland TX USA
501
2024-11-07
abesales@askmonroe.com
1.800.453.1692
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
169
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
50
2024-10-17
info@global-dtech.com
+34 91 661 20 79
Nappco Fastener Company
Houston, TX USA
50
2024-11-01
southcoh@nappco.com
1.800.580.2521
Bisco Industries
Glendale Heights IL USA
41
2024-11-13
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
35
2024-11-06
info@marek.eu
+420 541 420 811
DB Roberts Co.
Wilmington MA USA
26
2024-11-11
sales@dbroberts.com
1.800.773.5388
Praestmark A/S
Vedbaek / Denmark
4
2024-10-25
Sales@praestmark.dk
0045 38884400
Dean Lewis Associates
Hayward CA
1
2024-11-13
sales@deanlewisassociates.com
510-785-9650