The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Screw, Medium Size, Slotted Recess, 3.2mm (.13 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer
12-11-204-11
Fast Lead Screw, Medium Size, Slotted Recess, 3.2mm (.13 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate, plus sealer
Specifications
Material
Steel
Finish
Zinc Plate, Chromate plus sealer
Head Style
Slotted Recess
Material Thickness
6.40
Max Outer Panel Thickness (mm)
3.20
Head Diameter
12.70
Size Series
Medium Size 12
Length
15.50
Type
Screw
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
7481
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
1654
2024-04-29
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc.
Kansas City MO USA
200
2024-04-23
sales@austinhardware.com
800-821-3520
Dean Lewis Associates
Hayward CA
68
2024-04-16
sales@deanlewisassociates.com
510-785-9650
Clancey Company
Overland Park KS USA
53
2024-04-25
info@clancey.com
1.800.747.7405
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
11
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2024-04-29
info@zinorm.de
+49 (0) 4102 677 12 0