09-P-304
Fast Lead Screw, Small Size, Phillips Recess, 3.4mm (.13 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Chromate plus sealer |
Head Style | Phillips Recess |
Material Thickness | 9.50 |
Max Outer Panel Thickness (mm) | 3.40 |
Head Diameter | 9.50 |
Size Series | Small Size 09 |
Length | 17.10 |
Type | Screw |
Class | 09/12/17 - Fast Lead Captive Screws |
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review