The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
09-44-101-11
Fast Lead Receptacle, Small Size, Press-In, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Chromate plus sealer
Receptacle Style
Press-In
Receptacle Type
Press Fit
Size Series
Small Size 09
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
31187
2026-11-19
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
6511
2026-11-18
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
5028
2026-11-02
sales@htfinc.com
1.800.466.1940
AIS INDUSTRIAL COMPONENTS
HK
872
2026-11-05
czxia@hkais.com
86.0755.83747600
Clancey Company
Overland Park KS USA
685
2026-11-12
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
246
2026-11-19
info@tchweb.com
1.416.299.0089
Parsons Aerocessories Limited
Stoney Creek ON CANADA
164
2026-10-30
sales@parsonsaero.com
1.905.664.6203
Nappco Fastener Company
San Antonio, TX USA
103
2026-11-02
southcos@nappco.com
1.800.580.2521
M.W. Fasteners
Montreal QC Canada
43
2026-11-02
mw@mwfasteners.com
1.514.955.7781
Hardware Specialty Co
Marlboro MA USA
2
2026-11-16
info@hardwarespecialty.com
1.508.481.8622