The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Small Size, Flat, Stainless Steel, Passivated
09-41-101-24
Fast Lead Receptacle, Small Size, Flat, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Receptacle Style
Flat
Receptacle Type
Rivet
Size Series
Small Size 09
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6852
2024-11-11
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB Canada
99
2024-10-30
info@steeves.ca
1.204.474.1239
Bisco Industries
Glendale Heights IL USA
84
2024-11-13
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
62
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Marek Industrial, a.s.
Brno CZ
58
2024-11-06
info@marek.eu
+420 541 420 811
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
47
2024-10-17
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
45
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Assembly Fasteners Inc.
Apopka FL USA
23
2024-11-11
sales@tropicfast.com
1-800-488-4777
Astra Industrial Innovations
Johannesburg Gauteng South Africa
20
2024-11-13
sales@astraindustrial.co.za
0027.11.918.6696
Zygology Ltd
Oxford UK
1
2024-11-11
sales@zygology.com
+44 (0)1844 266020