The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Small Size, Flat, Steel, Zinc Plate, Bright chromate
09-41-101-11
Fast Lead Receptacle, Small Size, Flat, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Material Thickness
19.10
Receptacle Style
Flat
Receptacle Type
Rivet
Size Series
Small Size 09
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2914
2025-03-22
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
271
2025-03-21
Sales@ecph.com
1.800.442.3274
M.W. Fasteners
Montreal QC Canada
142
2025-03-03
mw@mwfasteners.com
1.514.955.7781
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
85
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
Aero Materiel AB
Jonkoping, Sweden
20
2025-03-05
order@aeromateriel.com
+46.36.34.44.40
Nappco Fastener Company
Houston, TX USA
4
2025-03-03
southcoh@nappco.com
1.800.580.2521
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2025-03-06
info@global-dtech.com
+34 91 661 20 79
d27db39df101245d189e6e785e0fc3ac60bc84de68ea18cc671ff922e3b65444
18.191.187.115
please type in at least 2 letters...