The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
02-30-121-10
Magnetic Latch, Adhesive Mount, 40 N (8.7 lbs.) Rated Load, Medium Size, Natural
Specifications
Material
Plastic
Material Grade
Polypropylene
Finish
Natural
Color/Appearance
Natural
Installation
Adhesive Mount
Operation
Magnetic
Rated Load
40 N (8.7 lbs.)
Size Series
Medium Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
470
2026-08-28
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
102
2026-08-20
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
87
2026-08-27
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
80
2026-08-25
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
12
2026-09-02
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2026-08-27
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
6
2026-09-01
info@handy-fix.com.pl
0048221277890
IntechBJ Engineering Co., Ltd
Beijing
5
2026-09-01
info@intechbj.com
86-010-83833828
Monroe Above Board Electronics
San Jose CA USA
5
2026-08-18
abesales@askmonroe.com
1.800.453.1692
Praestmark A/S
Vedbaek / Denmark
4
2026-08-21
Sales@praestmark.dk
0045 38884400
HTF Inc
Frederick MD USA
2
2026-08-31
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
1
2026-08-31
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
1
2026-08-10
info@marek.eu
+420 541 420 811