The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch, Snap-In- Round hole, 58 N (13 lbs.) Rated Load, Large Size, Black
02-20-611-10
Magnetic Latch, Snap-In- Round hole, 58 N (13 lbs.) Rated Load, Large Size, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Round hole
Installation
Snap-in
Operation
Magnetic
Rated Load
58 N (13 lbs.)
Size Series
Large Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
672
2024-07-11
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
283
2024-07-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
159
2024-07-15
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
75
2024-06-18
sales@zygology.com
+44 (0)1844 266020
M.W. Fasteners
Montreal QC Canada
30
2024-07-02
mw@mwfasteners.com
1.514.955.7781
Parsons Aerocessories Limited
Stoney Creek ON CANADA
18
2024-06-28
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2024-07-05
Sales@ecph.com
1.800.442.3274
Marek Industrial, a.s.
Brno CZ
8
2024-07-03
info@marek.eu
+420 541 420 811
TCH Sales Incorporated
Toronto ON Canada
4
2024-07-05
info@tchweb.com
1.416.299.0089
ASTRA Fasteners
Johannesburg Gauteng South Africa
2
2024-07-16
sales@astrafasteners.co.za
0027.11.918.6696