The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
02-20-412-10
Magnetic Latch, Snap-In- Round hole, 24 N (5.5 lbs.) Rated Load, Small Size, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Round hole
Installation
Snap-in
Operation
Magnetic
Rated Load
24 N (5.5 lbs.)
Size Series
Small Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
856
2026-03-25
info@biscoind.com
1.800.323.1232
Monroe Above Board Electronics
Garland TX USA
400
2026-03-09
abesales@askmonroe.com
1.800.453.1692
Allegis Corporation
Minneapolis MN USA / ON CANADA
100
2026-03-20
salesmidwest@allegiscorp.com
1-866-378-7550
Parsons Aerocessories Limited
Stoney Creek ON CANADA
90
2026-02-27
sales@parsonsaero.com
1.905.664.6203
Handy FIX
Warsaw Poland
90
2026-03-16
info@handy-fix.com.pl
0048221277890
Hardware Specialty Co
Marlboro MA USA
72
2026-03-23
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
44
2026-03-25
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
32
2026-02-26
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
32
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2026-03-25
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
8
2026-03-25
sales@steeves.ca
204.474.1239
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
4
2026-03-23
sales@aerospacesw.com
623.582.2779
Zygology Ltd
Oxford UK
2
2026-03-23
sales@zygology.com
+44 (0)1844 266020
M.W. Fasteners
Montreal QC Canada
1
2026-03-02
mw@mwfasteners.com
1.514.955.7781