The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch Striker, Adhesive Mount
02-14-101-14
Magnetic Latch Striker, Adhesive Mount
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Adhesive Mount
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
984
2024-12-20
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
808
2024-12-20
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc.
Kansas City MO USA
212
2024-12-16
sales@austinhardware.com
800-821-3520
DB Roberts Co.
Wilmington MA USA
186
2024-12-20
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
175
2024-12-02
mw@mwfasteners.com
1.514.955.7781
Nappco Fastener Company
Houston, TX USA
166
2024-12-03
southcoh@nappco.com
1.800.580.2521
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
104
2024-12-20
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
50
2024-11-29
czxia@hkais.com
86.0755.83747600
Hardware Specialty Co
Marlboro MA USA
43
2024-12-02
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
38
2024-12-20
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2024-12-16
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
5
2024-12-16
info@handy-fix.com.pl
0048221277890