The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
02-10-802-10
Magnetic Latch, Snap-In- Rectangular hole, 105 N (23 lbs.) Rated Load, Double Magnet, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
105 N (23 Ibs.)
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
762
2026-04-14
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
445
2026-04-13
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
271
2026-04-14
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
120
2026-04-14
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
40
2026-04-08
info@global-dtech.com
+34 91 661 20 79
HTF Inc
Frederick MD USA
19
2026-04-13
sales@htfinc.com
1.800.466.1940
Praestmark A/S
Vedbaek / Denmark
17
2026-03-16
Sales@praestmark.dk
0045 38884400
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
9
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Astra Industrial Innovations
Johannesburg Gauteng South Africa
8
2026-04-08
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2026-04-14
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
2
2026-04-06
info@hardwarespecialty.com
1.508.481.8622