The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
02-10-801-10
Magnetic Latch, Snap-In- Rectangular hole, 105 N (23 lbs.) Rated Load, Double Magnet, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
105 N (23 Ibs.)
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
290
2026-05-26
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
258
2026-05-27
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
166
2026-05-27
info@tchweb.com
1.416.299.0089
Allegis Corporation
Minneapolis MN USA / ON CANADA
116
2026-05-22
salesmidwest@allegiscorp.com
1-866-378-7550
Zygology Ltd
Oxford UK
70
2026-05-07
sales@zygology.com
+44 (0)1844 266020
IntechBJ Engineering Co., Ltd
Beijing
53
2026-05-09
info@intechbj.com
86-010-83833828
Appian Fasteners
Belfast Northern Ireland UK
33
2026-05-27
sales@appianfasteners.com
+44 (0) 2890 301 979
Bisco Industries
Glendale Heights IL USA
24
2026-05-27
info@biscoind.com
1.800.323.1232
Monroe Above Board Electronics
Garland TX USA
23
2026-05-08
abesales@askmonroe.com
1.800.453.1692
Steeves Agencies Inc
Winnipeg MB CANADA
10
2026-04-27
sales@steeves.ca
204.474.1239
Astra Industrial Innovations
Johannesburg Gauteng South Africa
9
2026-05-27
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2026-05-19
info@zinorm.de
+49 (0) 4102 677 12 0