The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
02-10-302-10
Magnetic Latch, Snap-In- Rectangular hole, 8 N (1.8 lbs.) Rated Load, Small Size, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
8 N (1.8 lbs.)
Size Series
Small Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
485
2026-04-06
info@biscoind.com
1.800.323.1232
M.W. Fasteners
Montreal QC Canada
306
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Hardware Specialty Co
Marlboro MA USA
124
2026-04-06
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
106
2026-03-30
info@tchweb.com
1.416.299.0089
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
82
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
75
2026-04-06
Sales@ecph.com
1.800.442.3274
Marek Industrial, a.s.
Brno CZ
10
2026-03-31
info@marek.eu
+420 541 420 811
DB Roberts Co.
Wilmington MA USA
5
2026-03-28
sales@dbroberts.com
1.800.773.5388
Nappco Fastener Company
Houston, TX USA
4
2026-04-02
southcoh@nappco.com
1.800.580.2521
Monroe Above Board Electronics
Garland TX USA
2
2026-03-09
abesales@askmonroe.com
1.800.453.1692