The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch, Snap-In- Rectangular hole, 52 N (11.8 lbs.) Rated Load, Large Size, Black
02-10-203-10
Magnetic Latch, Snap-In- Rectangular hole, 52 N (11.8 lbs.) Rated Load, Large Size, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
52 N (11.8 lbs.)
Size Series
Large Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1142
2024-11-11
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
72
2024-11-11
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
32
2024-11-13
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
5
2024-11-13
sales@deanlewisassociates.com
510-785-9650
M.W. Fasteners
Montreal QC Canada
5
2024-11-03
mw@mwfasteners.com
1.514.955.7781
IntechBJ Engineering Co., Ltd
Beijing
4
2024-10-25
info@intechbj.com
86-010-83833828
Zygology Ltd
Oxford UK
4
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Praestmark A/S
Vedbaek / Denmark
2
2024-10-25
Sales@praestmark.dk
0045 38884400
Marek Industrial, a.s.
Brno CZ
2
2024-11-06
info@marek.eu
+420 541 420 811