The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch, Snap-In- Rectangular hole, 52 N (11.8 lbs.) Rated Load, Large Size, Black
02-10-201-10
Magnetic Latch, Snap-In- Rectangular hole, 52 N (11.8 lbs.) Rated Load, Large Size, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
52 N (11.8 lbs.)
Size Series
Large Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
8828
2024-04-25
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
6969
2024-04-25
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
2708
2024-04-25
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
1553
2024-04-25
info@tchweb.com
1.416.299.0089
Handy FIX
Warsaw Poland
996
2024-04-15
info@handy-fix.com.pl
0048221277890
Zygology Ltd
Oxford UK
935
2024-04-23
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
774
2024-04-25
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
320
2024-04-26
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
250
2024-04-25
Sales@ecph.com
1.800.442.3274
Allegis Corporation
Minneapolis MN USA / ON CANADA
240
2024-04-26
salesmidwest@allegiscorp.com
1-866-378-7550
CASH COMPONENTES
Sao Paulo SP Brasil
174
2024-04-25
info@cash.com.br
55.11.3974.8312
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
120
2024-04-22
sales@aerospacesw.com
623.582.2779
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
51
2024-04-16
info@global-dtech.com
+34 91 661 20 79
M.W. Fasteners
Montreal QC Canada
45
2024-04-01
mw@mwfasteners.com
1.514.955.7781
Hardware Specialty Co
Marlboro MA USA
21
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
16
2024-04-22
info@biotek.hu
+36-1-434-29-00
Marek Industrial, a.s.
Brno CZ
11
2024-04-05
info@marek.eu
+420 541 420 811
Intech Holdings Limited
Beijing
5
2024-04-22
info@intechbj.com
86-010-83833828
Austin Hardware & Supply, Inc.
Kansas City MO USA
3
2024-04-23
sales@austinhardware.com
800-821-3520
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0