The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch, Snap-In- Rectangular hole, 40 N (8.7 lbs.) Rated Load, Medium Size, Black
02-10-103-10
Magnetic Latch, Snap-In- Rectangular hole, 40 N (8.7 lbs.) Rated Load, Medium Size, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
40 N (8.7 lbs.)
Size Series
Medium Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Intech Holdings Limited
Beijing
111
2024-04-22
info@intechbj.com
86-010-83833828
HI-TECH FASTENERS
FREDERICK MD USA
100
2024-04-25
sales@htfinc.com
1.800.466.1940
Handy FIX
Warsaw Poland
24
2024-04-15
info@handy-fix.com.pl
0048221277890
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
12
2024-04-22
info@biotek.hu
+36-1-434-29-00
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
5
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
2
2024-04-05
info@marek.eu
+420 541 420 811
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2024-04-16
info@global-dtech.com
+34 91 661 20 79