The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch, Snap-In- Rectangular hole, 40 N (8.7 lbs.) Rated Load, Medium Size, White
02-10-101-20
Magnetic Latch, Snap-In- Rectangular hole, 40 N (8.7 lbs.) Rated Load, Medium Size, White
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
White
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
40 N (8.7 lbs.)
Size Series
Medium Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Appian Fasteners
Belfast Northern Ireland UK
3960
2024-07-11
sales@appianfasteners.com
+44 (0) 2890 301 979
Marek Industrial, a.s.
Brno CZ
3625
2024-07-03
info@marek.eu
+420 541 420 811
Zygology Ltd
Oxford UK
136
2024-06-18
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
89
2024-07-15
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
72
2024-07-08
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
26
2024-07-05
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
5
2024-07-11
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
2
2024-07-11
info@clancey.com
1.800.747.7405
Parsons Aerocessories Limited
Stoney Creek ON CANADA
2
2024-06-28
sales@parsonsaero.com
1.905.664.6203