01-33-35
Flush Cam Latch, Medium Size, Turn Counterclockwise to Latch / Lock, Single or Three - Point Latching, Standard Style Handle, Powder Coat, Black
Finish | Powder Coat |
---|---|
Color/Appearance | Black |
Access Restriction | Key Locking |
Sealed | No |
Installation | With Mounting Studs |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 7.90 |
Grip - Minimum (mm) | 12.70 |
Grip - Maximum (mm) | 28.60 |
Profile | Flush |
Rotation | Type B - Turn Counter-Clockwise to Latch |
Handle Style | Standard Style Handle |
Size Series | Medium Size |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Latching Points | Single or Three - Point |
Class | 01 - Flush Cup Cam Latches |
Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation
Write Your Own Review