Page 689 - Demo
P. 689


                                    621ACTUAL SIZEDay key, black(for secure only) MF-96-XXX-41Striker, anodized aluminum MG-90-102-60Striker, anodized black MG-90-102-50Eyelet striker, stainless steel MG-90-103-24Spacer for 10mm (3/8%u201d) door thickness MG-92-100-50P-striker, anodized aluminum(anodized aluminum) (anodized black)MG-90-105-50P-striker, anodized, black(anodized aluminum) (anodized black)MG-90-105-61MG Star Sailor Entry Door Lock%u2022 Suitable for 12mm and 22mm entry door thicknesses %u2022 Provide high-end security with the Star Key Lock system%u00b4s three-axis six-pin tumbler designMaterial and FinishLock Case: Stainless Steel Star Plug: BrassSpring: 316 Stainless SteelScrews: 316 Stainless SteelPart Number: MG-05-115Use with MG-05-733-24 to enable 10mm Door thicknessUse with MG-05-736-24 to enable 20mm Door thickness95 (3.74) 76 (2.99)15.5(.61)55.9(2.2)R12.5(.49)M4 Screw x 2PanelLock moduleFemale Screw x 230.5(1.20)MG-05-736-24 Stamped key combination MG-05-733-241mm gasketto enable1.2%u201d doorthicknessOptionalspacer22.2 (.87) 12 (.47) 17.6 (.70) 25.2 (.99)57.4(2.26)14(.55)Assembly95.584701.5A. Door thickness (see table)R45345Panel Preparation94.8 (3.73) 2(.08)55.4(2.18)Optional Spacer (2mm)C Door Thickness (A)3 12mm (.5)6 22mm (.86)MG - 05 - 73 C - 24Strikers - Accessories Assemblywww.southco.com/MG___________________________________________________________________________ Part Number SelectionNotesLatch and striker are ordered separately. Please see Striker - Accessories table for optionsDimensions in millimeters (inch) unless otherwise stated
                                
   683   684   685   686   687   688   689   690   691   692   693