Page 692 - Demo
P. 692


                                    624www.southco.com/TM Dimensions in millimeters (inch) unless otherwise statedPart Number Selection%u2022 Easy operation with pushbutton and turn handleactuation%u2022 Medium and Heavy DutyOptions%u2022 Marine-grade materials toprevent corrosionMaterial and FinishHandle, Keeper and Base: 316 Stainless Steel, passivatedO-ring: EPDM naturalScrew, Spring and Nut: 304Stainless SteelInstallation NotesFine tuning latch and keeper alignment:To increase the height of the latch by 0.375mm (.015 inch), rotate the base of latch 90 degrees clockwiseTo decrease the height of the latch by 0.375 (.015), rotate the base of latch 90 degrees counter clockwiseFor every 360 degree turn, the height adjusts 1.5 (.062)Panel Preparation160(6.3)89.5(3.52)2.3(.09)36(1.42)38.8 (1.53)47.8 (1.88)22.1 (.87)31.1 (1.22)Min MinMax Max2X %u00d8 5.2 +0.1-0( .205 ) +.004-04X %u00d8 4.3 +0.1-0( .169 ) +.004-024 +0.4-0( .94 ) +.016-024 +0.4-0( .94 ) +.016-049.1 +0.4-0( 1.93 ) +.016-019 %u00b10.2(.75 %u00b1 .008)Screw not supplied:Recommended M5 OR No.10 flat head countersunk screwsScrew not supplied:Recommended M4 ORNo.8 flat headcountersunk screws90%u00ba90%u00baAble to rotate 90%u00b0 in either direction from keeperLatchedUnlatchedHeavy Duty VersionMedium Duty Version139(5.47)75(2.95)32.5(1.27)42 (1.65)4X %u00d8 5.2 (.20)6 (.23)R64X %u00d8 5.3 (.20)Striker Panel PrepBase Panel PrepRecommended mounting hardware:M5 OR No.10 flat head screws128.3 (5.05)45.1 (1.77)4.7 (.19)5.3(.21)41.1 (1.62)61.7(2.43)26.5 (1.04)55 (2.17) Min152.4 (6)26.9 (1.06)42 (1.65)For release at 45%u02da rotationPart NumberTM-10-101-24Part NumberTM-99-1TM Door LatchRotating Handle - Heavy Duty
                                
   686   687   688   689   690   691   692   693   694   695   696