Page 685 - Demo
P. 685
617Star Slider AccessoriesMounting tool for striker MM-90-103-41Top Stop MM-7520Star Slider Part NumbersLatch Module Door thickness (A)23 (0.93) - 28.5 (1.12) 28.5 (1.12) - 33.5 (1.32) 33.5 (1.32) - 38 (1.50)Standard MM-03-131-14-10 MM-03-132-14-10 MM-03-133-14-10Protruding hook MM-03-331-14-10 MM-03-332-14-10 MM-03-333-14-10Standard topstop feature MM-03-431-14-10 MM-03-432-14-10 MM-03-433-14-10 Heavy Duty MM-03-531-14-10 MM-03-532-14-10 MM-03-533-14-10Protruding hook,top stop feature MM-03-631-14-10 MM-03-632-14-10 MM-03-633-14-10%u2022 Superior Star Key LockTMcapability provides enhanced three-axis pin tumbler security%u2022 A one-piece pivot actuation latch with integrated lock mechanism provides reliable performance and a smooth, ergonomic feel in use%u2022 Pivot handle on both sides%u2022 Top-stop latching feature provides option to secure door in the full open, full closed, or partially open positions, prevents accidental closing even in rough seas%u2022 Designed for doors in stainless steel and aluminum extrusionsMaterial and FinishEscutcheon: Aluminum,Privacy Knob: Brass, chrome plated30(1.18)134(5.3)4 (.2)35 (1.4)Maximum R7.5 (.3)%u00d827(%u00d81.1)2X %u00d88(.32)69 (.27)126(5)40.5(1.6)20.5(.81)27(1.1)56(2.2)A BMinimum17.5(.69)%u00d88 Counter sink 45%u00ba 2X (.17)%u00d88 Counter sink 45%u00ba 2X (.31)Center line of doorPanel PreparationLatch Module OptionsStandard Protruding Hook Heavy DutyMM Star Slider Entry Door LatchHandle stylewww.southco.com/MMLatch Module Options10.5(.41)5 (.21)46 (1.81)17 (.67)28 (1.1)6 (.24) 11 (.43)R1.5 (.06) 4XStandardProtruding hook10.5(.41)5 (.21)46 (1.81)17 (.67)28 (1.1)6 (.24) 11 (.43)R1.5 (.06) 4XProtruding hookLatch Module OptionsHEAVY DUTY 120 (4.7)18 (0.71)106 (4.2)59(2.32)62.4(2.46) 41(1.61)168.5(6.63)121(4.76)99(3.9)%u00d819(.75)49(1.91)31(1.23)Dimensions in millimeters (inch) unless otherwise stated

