Page 17 - Demo
P. 17


                                    15The EM series delivers enhanced access control to applications that require concealed, controlled, secure access. The EM series can be combined with a variety of door mounted mechanical latches, enabling remote electronic access while keeping existing mechanical locks as a manual override. This intelligent lock can be controlled by any input device, and features a microprocessor-controlled gear motor for actuation and push-to-close convenience. Concealed installation for increased security and enhanced industrial design Simple, quick installation and easy retrofi t with existing designs Flexible access by varied electronic actuation sources Multiple mounting confi gurations and multi-point latching available Works with a variety of door-mounted mechanical latchesThe AC-EM actuator series offers a compact, push style actuator that can be combined with a mechanical latch or mechanism to facilitate the upgrade to electronic access. An effi cient gear motor provides for high load capability with minimal power consumption. 5VDC or 12VDC operation, low current consumption 5 or 7 mm travel IP-67 / UL Class 1 Division 2 Rated Extend and Release & Extend and Hold Operation StylesElectromechanical ActuatorsPages 42 - 43ElectromechanicalSlide BoltPages 44 - 47 EM-05 EM-10AC-EMElectromechanical LatchesEM-05AC-EMEM-05
                                
   11   12   13   14   15   16   17   18   19   20   21