Page 15 - Demo
P. 15


                                    13The Electronic Access System is comprised of an Access Control Device which signals the Electromechanical Latch to actuate. The Electromechanical Latch then produces an output signal to indicate latch status. A Manual Override actuates the latch in the absence of electric power.SOUTHCO® electromechanical latch and lock solutions can be remotely operated by a variety of access control options such as electronic keys, keypads, RF proximity readers, RF key fobs, biometrics and custom switches.Southco's primary focus is the electromechanical latching or locking device, the most critical element of the electronic access system. Southco has combined electronics with our extensive knowledge of mechanical access solutions to create a set of innovative electromechanical latch and lock solutions.Many electronic access control systems require an override system to provide access when power is unavailable. Southco can provide creative mechanical and electrical override solutionsbased on our extensive portfolio of mechanical access solutions.Electronic Access SystemAccess Control DeviceAccess MonitoringManual OverrideElectromechanical LatchAccess ControlElectromechanical LatchingManual OverrideDOOR OPEN
                                
   9   10   11   12   13   14   15   16   17   18   19