Page 16 - Demo
P. 16


                                    14Electromechanical RotaryLatchesPages 22 - 37The R4-EM series delivers the convenience of electronic access control with the security of a proven, robust, rotary latch design in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An optional microswitch provides feedback on latch status, and a full range of manual release options are available. 12-24 VDC operation, minimal current consumption Accepts control inputs from any access control device Operates against heavy mechanical loadsELECTRONIC ACCESS SOLUTIONSR4-EM-9 R4-EM-8 R4-EM-4, 6 R4-EM-5, 7 R4-EM-1, 2ElectromechanicalSwing HandlePages 38 - 41The H3-EM series features an effi cient microprocessor-controlled gear motor design that ensures minimal power consumption and provides intelligent locking and monitoring capabilities. The H3-EM can be used as a standalone system, integrated with an existing building access control system or supplied as a fully networked system enabling remote monitoring and audit trail reporting. Easy integration with standard rack monitoring and security systems Integrated sensors for lock and latch status, monitoring and alarm functions Effi cient gear motor design for low power consumption Available with card reader that accepts HID® 125 kHz, MIFARE® Classic, or HID® iClass® cards SEOS support now availableR4-EM-05 R4-EM-1, 2H3-EM-68 H3-EM-60R4-EM-8 R4-EM-4, 6 R4-EM-1, 2
                                
   10   11   12   13   14   15   16   17   18   19   20