MP - Beetle Latches
Strong, stylish, and easy to operate, these low-profile push-to-close latches offer a practical solution for convenient, carefree operation on vertical or horizontal doors, panels, and hatch covers. Built-in spring-loaded pull serves as latch actuator and door handle through one continuous motion, then keeps panel quiet once it is slammed shut
![MP - Beetle Latches MP - Beetle Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/MP-Beetle-Latches-968x432.jpg)
Contemporary styling and construction makes this one easy latch to install and use. Simply install latch through single hole in panel and cinch up the rear-mount bracket with two mounting screws. Rugged polycarbonate/ABS body withstands repetitive use of slam-shut convenience.
- All pull handles are stainless steel
- Spring-loaded handles minimize noise or rattle due to vibration
- Rear-mounting bracket cinches latch into hole, presents low-profile face without no exposed mounting hardware on face of panel
- Available in black or white polycarbonate/ABS housing or with stainless steel cover
- All styles also available with full-size lockplug for enhanced security
- Maximum working load of 980 N (220 lbs.)
- Available in two depths to accommodate panel thickness ranging from 10 mm (.39") through 22 mm (.87")
- Adjustable pawl permits up to 6 mm (.24") of grip adjustment with just a screwdriver
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: